System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ206-19-SS-NC-CEC
Part #:70206CGR/SS-EC
Catalog #:UCFQ206-19-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Overall Height (in): | 1.453 in |
| Overall Length (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | White | Pilot Configuration: | No Pilot |
| Options: | Corrosion Resistant | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Operating Temperature Range (F): | 30 to 180 °F |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 1,888 lb |
| Bearing Type: | Standard Duty | Housing Material: | Nolu-Clean |
| Max Operating Temperature (F): | 180 °F | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Lubricant: | NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 1.594 in | End Cap Available: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| Maximum Speed (RPM): | 2900 rpm | Insert: | SS-SB206-19 RG |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Size Code: | 206 | Dynamic Load Rating (lb): | 2,529 lb |
General Specifications
| UPC: | 726166489908 | Weight: | 1.49 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 1.75 IN |

