System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ207-35M-SS-NC-OEC
Part #:55207CGR/SS-EC
Catalog #:UCFQ207-35M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Length (in): | 4.63 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 1.719 in |
| Overall Width (in): | 4.63 in | Bore Diameter (mm): | 35 mm |
| Overall Height to End Cap (in): | 2.59 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.25 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Backside Shield/Seal: | Back Seal Installed in Housing | Pilot Configuration: | No Pilot |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 100 in/lbs | Ability to Relubricate: | Yes |
| End Cap Available: | Yes | Bearing Insert Material: | 400 Series Stainless Steel |
| Dynamic Load Rating (lb): | 3,305 lb | Max Operating Temperature (F): | 180 °F |
| Grease Fitting Thread Size: | M6X1 | Bearing Type: | Standard Duty |
| Insert: | SS-SB207-35M RG | Size Code: | 207 |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2600 rpm | Radial Clearance: | Standard |
| Static Load Rating (lb): | 2,563 lb | Shaft Locking Type: | Set Screw |
| Housing Material: | Nolu-Clean | Lubricant: | NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 1.844 in | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 726166476632 | Weight: | 2.17 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 2.30 IN |

