System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFQ204-20M-NC
Part #:50204CG-EC
Catalog #:UCFQ204-20M-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.328 in | Overall Length (in): | 3.39 in |
| Overall Width (in): | 3.39 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (mm): | 20 mm | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Housing Color: | White | Cage Material: | Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 1.125 in | Maximum Speed (RPM): | 4200 rpm |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 180 °F | Insert: | SB204-20M RG |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Lubricant: | NSF H1 Food Grade Grease | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Size Code: | 204 |
| Housing Material: | Nolu-Clean | Static Load Rating (lb): | 1,479 lb |
| Dynamic Load Rating (lb): | 2,214 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 726166299699 | Weight: | 0.49 LB |
| Packaged Length: | 3.39 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 1.02 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

