System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFQ205-16-NC
Part #:70205CG-EC
Catalog #:UCFQ205-16-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Length (in): | 3.75 in |
| Overall Height (in): | 1.438 in | Overall Width (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.13 in | Length Through Bore (in): | 1.063 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Cage Material: | Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | 30 to 180 °F | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Lubricant: | NSF H1 Food Grade Grease | Shaft Locking Type: | Set Screw |
| Size Code: | 205 | Maximum Speed (RPM): | 3500 rpm |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.344 in |
| Static Load Rating (lb): | 1,754 lb | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,428 lb | Radial Clearance: | Standard |
| End Cap Available: | Yes | Housing Material: | Nolu-Clean |
| Insert: | SB205-16 RG | Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 787405583498 | Weight: | 1.17 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.90 IN |

