System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFQ206-19-NC
Part #:70206CG-EC
Catalog #:UCFQ206-19-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Overall Length (in): | 4.25 in |
| Overall Height (in): | 1.438 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Operating Temperature Range (F): | 30 to 180 °F |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 1.594 in |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2900 rpm |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Size Code: | 206 | Housing Material: | Nolu-Clean |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Max Operating Temperature (F): | 180 °F |
| Dynamic Load Rating (lb): | 3,372 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 2,540 lb | End Cap Available: | Yes |
| Insert: | SB206-19 RG | Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405583528 | Weight: | 1.51 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

