System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ206-30M-NC-CEC
Part #:50206CGR-EC
Catalog #:UCFQ206-30M-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.25 in | Overall Height (in): | 2.0625 in |
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (mm): | 30 mm | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.1875 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Options: | Corrosion Resistant | Cage Material: | Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Operating Temperature Range (F): | 30 to 180 °F | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 2,540 lb | Inner Ring Outside Diameter (in): | 1.594 in |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Cage Type: | Ball Riding Retainer | Housing Material: | Nolu-Clean |
| Max Operating Temperature (F): | 180 °F | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Size Code: | 206 |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Insert: | SB206-30M RG | Dynamic Load Rating (lb): | 3,372 lb |
| Maximum Speed (RPM): | 2900 rpm | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 726166299880 | Weight: | 1.10 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.05 IN |

