System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ207-35M-NC-CEC
Part #:50207CGR-EC
Catalog #:UCFQ207-35M-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M12 mm | Overall Length (in): | 4.63 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 1.719 in |
| Overall Width (in): | 4.63 in | Bore Diameter (mm): | 35 mm |
| Foot Height (in): | 0.63 in | Overall Height to End Cap (in): | 2.59 in |
| Length Through Bore (in): | 1.25 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | White | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 100 in/lbs |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.844 in |
| Insert: | SB207-35M RG | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 4,429 lb | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2600 rpm |
| Size Code: | 207 | Static Load Rating (lb): | 3,440 lb |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 180 °F | Bearing Type: | Standard Duty |
| Housing Material: | Nolu-Clean | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | NSF H1 Food Grade Grease | Grease Fitting Thread Size: | M6X1 |
General Specifications
| UPC: | 726166498788 | Weight: | 1.43 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 1.71 IN |

