System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ206-20-NC-CEC
Part #:700206CGR-EC
Catalog #:UCFQ206-20-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Housing Color: | White | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Backside Shield/Seal: | Back Seal Installed in Housing | Cage Material: | Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Operating Temperature Range (F): | 30 to 180 °F |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| Inner Ring Outside Diameter (in): | 1.594 in | Insert: | SB206-20 RG |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 180 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 3,372 lb | Maximum Speed (RPM): | 2900 rpm |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Housing Material: | Nolu-Clean |
| Size Code: | 206 | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 2,540 lb |
General Specifications
| UPC: | 787405538856 | Weight: | 1.10 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.07 IN |

