System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ205-16-NC-CEC
Part #:70205CGR-EC
Catalog #:UCFQ205-16-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.438 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.13 in | Length Through Bore (in): | 1.063 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Color: | White |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Backside Shield/Seal: | Back Seal Installed in Housing | Cage Material: | Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | Operating Temperature Range (F): | 30 to 180 °F |
| Inner Ring Outside Diameter (in): | 1.344 in | Housing Material: | Nolu-Clean |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,754 lb |
| Radial Clearance: | Standard | Insert: | SB205-16 RG |
| End Cap Available: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Dynamic Load Rating (lb): | 2,428 lb | Lubricant: | NSF H1 Food Grade Grease |
| Size Code: | 205 | Maximum Speed (RPM): | 3500 rpm |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405544888 | Weight: | 0.75 LB |
| Packaged Length: | 3.74 IN | Packaged Width: | 3.74 IN |
| Packaged Height: | 2.13 IN |

