System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ207-23-NC-CEC
Part #:70207CGR-EC
Catalog #:UCFQ207-23-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.719 in | Bolt Size (mm): | M12 mm |
| Overall Width (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 4.63 in | Bore Diameter (in): | 1.4375 in |
| Overall Height to End Cap (in): | 2.59 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.25 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Housing Color: | White |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 100 in/lbs | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 2600 rpm | Dynamic Load Rating (lb): | 4,429 lb |
| Size Code: | 207 | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | M6X1 | End Cap Available: | Yes |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 3,440 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Insert: | SB207-23 RG | Radial Clearance: | Standard |
| Housing Material: | Nolu-Clean | Inner Ring Outside Diameter (in): | 1.844 in |
| Max Operating Temperature (F): | 180 °F | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 726166311209 | Weight: | 2.09 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 2.70 IN |

