System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ204-20M-NC-OEC
Part #:55204CGR-EC
Catalog #:UCFQ204-20M-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.39 in | Overall Height (in): | 1.953 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.39 in |
| Bore Diameter (mm): | 20 mm | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Color: | White | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 180 °F |
| Dynamic Load Rating (lb): | 2,214 lb | Inner Ring Outside Diameter (in): | 1.125 in |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SB204-20M RG |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Size Code: | 204 | Housing Material: | Nolu-Clean |
| End Cap Available: | Yes | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 4200 rpm | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 1,479 lb |
General Specifications
| UPC: | 726166303990 | Weight: | 0.51 LB |
| Packaged Length: | 3.39 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 1.95 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

