System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ208-40M-NC-OEC
Part #:55208CGR-EC
Catalog #:UCFQ208-40M-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M12 mm | Overall Height (in): | 2.5625 in |
| Overall Width (in): | 5.2 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 5.2 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.344 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Cage Material: | Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Insert: | SB208-40M RG | Maximum Speed (RPM): | 2200 rpm |
| Dynamic Load Rating (lb): | 5,036 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Nolu-Clean |
| Radial Clearance: | Standard | End Cap Available: | Yes |
| Lubricant: | NSF H1 Food Grade Grease | Size Code: | 208 |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 4,024 lb | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 726166304409 | Weight: | 1.81 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 2.57 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

