System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ207-23-NC-OEC
Part #:75207CGR-EC
Catalog #:UCFQ207-23-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M12 mm | Overall Height (in): | 1.719 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.63 in |
| Overall Length (in): | 4.63 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Overall Height to End Cap (in): | 2.59 in |
| Length Through Bore (in): | 1.25 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | White |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 100 in/lbs | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Nolu-Clean |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SB207-23 RG |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 3,440 lb |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 2600 rpm |
| Dynamic Load Rating (lb): | 4,429 lb | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | M6X1 |
| Inner Ring Outside Diameter (in): | 1.844 in | Size Code: | 207 |
General Specifications
| UPC: | 726166313753 | Weight: | 1.43 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 2.44 IN |

