System Plast Mounted Nolu-Clean Tapped Base Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH204-12-SS-NC
Part #:74204CG/SS-EC
Catalog #:UCFH204-12-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.5 in | Overall Width (in): | 2.52 in |
| Overall Height (in): | 1.328 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.61 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 4200 rpm | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Static Load Rating (lb): | 1,102 lb | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.13 in | Insert: | SS-SB204-12 RG |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 400 Series Stainless Steel | Max Operating Temperature (F): | 180 °F |
| Dynamic Load Rating (lb): | 1,641 lb | Housing Material: | Nolu-Clean |
| End Cap Available: | Yes | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Size Code: | 204 |
| Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405282896 | Weight: | 0.44 LB |
| Packaged Length: | 4.49 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 1.33 IN |

