System Plast Mounted Nolu-Clean Tapped Base Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH206-19-SS-NC
Part #:74206CG/SS-EC
Catalog #:UCFH206-19-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.83 in | Overall Width (in): | 3.31 in |
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Insert: | SS-SB206-19 RG | Static Load Rating (lb): | 1,888 lb |
| Size Code: | 206 | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Insert Material: | 400 Series Stainless Steel | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2900 rpm | Inner Ring Outside Diameter (in): | 1.594 in |
| Dynamic Load Rating (lb): | 2,529 lb | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Housing Material: | Nolu-Clean |
General Specifications
| UPC: | 726166313197 | Weight: | 1.43 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

