System Plast Mounted Nolu-Clean Tapped Base Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH208-24-SS-NC
Part #:74208CG/SS-EC
Catalog #:UCFH208-24-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.94 in | Overall Height (in): | 1.8906 in |
| Overall Length (in): | 6.88 in | Bolt Size (in): | 9/16 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 3,777 lb | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | End Cap Available: | Yes |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 2.094 in |
| Housing Material: | Nolu-Clean | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 2200 rpm |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 400 Series Stainless Steel |
| Size Code: | 208 | Bearing Type: | Standard Duty |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 3,012 lb |
| Insert: | SS-SB208-24 RG |
General Specifications
| UPC: | 787405579873 | Weight: | 1.53 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.85 IN |

