System Plast Mounted Nolu-Clean Tapped Base Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH208-24-SS-NC-CEC
Part #:74208CGR/SS-EC
Catalog #:UCFH208-24-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.88 in | Bolt Size (in): | 9/16 in |
| Overall Width (in): | 3.94 in | Overall Height (in): | 2.5625 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Pilot Configuration: | No Pilot |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Size Code: | 208 |
| Max Operating Temperature (F): | 180 °F | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.094 in | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Radial Clearance: | Standard | Housing Material: | Nolu-Clean |
| Lubricant: | NSF H1 Food Grade Grease | Insert: | SS-SB208-24 RG |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 3,777 lb |
| Maximum Speed (RPM): | 2200 rpm | Bearing Insert Material: | 400 Series Stainless Steel |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 3,012 lb |
General Specifications
| UPC: | 787405579941 | Weight: | 1.81 LB |
| Packaged Length: | 6.89 IN | Packaged Width: | 3.94 IN |
| Packaged Height: | 2.57 IN |

