System Plast Mounted Nolu-Clean Tapped Base Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH208-24-NC
Part #:74208CG-EC
Catalog #:UCFH208-24-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 0.719 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 6.88 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.71 in | Length Through Bore (in): | 1.344 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Housing Color: | White | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Housing Material: | Nolu-Clean | Inner Ring Outside Diameter (in): | 2.094 in |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2200 rpm |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 4,024 lb |
| Max Operating Temperature (F): | 180 °F | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 5,036 lb |
| End Cap Available: | Yes | Size Code: | 208 |
| Fixed vs. Expansion: | Fixed | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SB208-24 RG |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 726166313470 | Weight: | 1.76 LB |
| Packaged Length: | 6.89 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.89 IN |

