System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCPA204-20M-SS-NC
Part #:53204CGA/SS
Catalog #:UCPA204-20M-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Bolt Size (mm): | 9.53 mm |
| Housing Width (mm): | 32 mm | Base Width (in): | 1.25 in |
| Bolt Size (in): | 0.375 in | Bore Diameter (mm): | 20 mm |
| Thread Depth (in): | 0.63 in | Base to Center Height (in): | 1.312 in |
| Overall Height (mm): | 65 mm | Overall Length (mm): | 70 mm |
| Length Through Bore (in): | 0.969 in | Bolt Spacing (in): | 2 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Housing Material: | Nolu-Clean | Lubricant: | NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 1.156 in | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Size Code: | 204 |
| Bearing Insert Material: | 400 Series Stainless Steel | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Insert Finish: | Uncoated | Max Operating Temperature (F): | 180 °F |
| Dynamic Load Rating (lb): | 1,641 lb | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Insert: | SS-SB204-20M RG |
| End Cap Available: | Yes | Maximum Speed (RPM): | 4200 rpm |
| Static Load Rating (lb): | 1,102 lb | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405582088 | Weight: | 0.66 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 2.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

