System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCPA206-30M-SS-NC
Part #:53206CGA/SS
Catalog #:UCPA206-30M-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Bolt Size (mm): | 10.9 mm |
| Bolt Size (in): | 0.4375 in | Base Width (in): | 1.25 in |
| Bore Diameter (mm): | 30 mm | Overall Height (mm): | 85.1 mm |
| Overall Length (mm): | 98 mm | Base to Center Height (in): | 1.688 in |
| Length Through Bore (mm): | 76.2 mm | Bolt Spacing (in): | 3 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Housing Material: | Nolu-Clean | Size Code: | 206 |
| Bearing Insert Material: | 400 Series Stainless Steel | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Uncoated | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Maximum Speed (RPM): | 2900 rpm |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 180 °F |
| Insert: | SS-SB206-30M RG | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,888 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 2,529 lb | Lubricant: | NSF H1 Food Grade Grease |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 726166302955 | Weight: | 1.10 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 3.35 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

