System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCPA206-20-SS-NC
Part #:730206CGA/SS-U
Catalog #:UCPA206-20-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Overall Length (in): | 0.78125 in |
| Bolt Size (in): | 0.4375 in | Base Width (in): | 0.78 in |
| Overall Height (in): | 1.6875 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.5625 in | Length Through Bore (in): | 3 in |
| Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 180 °F | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Uncoated | Dynamic Load Rating (lb): | 2,529 lb |
| Maximum Speed (RPM): | 2900 rpm | End Cap Available: | Yes |
| Size Code: | 206 | Housing Material: | Nolu-Clean |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,888 lb |
| Cage Type: | Ball Riding Retainer | Insert: | SS-SB206-20 RG |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 400 Series Stainless Steel | Housing Width (in): | 1.56 in |
General Specifications
| UPC: | 726166492557 | Weight: | 1.15 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 3.35 IN |

