System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA204-20M-SS-NC-CEC
Part #:53204CGAR/SS
Catalog #:UCPA204-20M-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.25 in |
| Bolt Size (in): | 0.375 in | Bolt Size (mm): | 9.53 mm |
| Housing Width (mm): | 32 mm | Bore Diameter (mm): | 20 mm |
| Overall Length (mm): | 70.1 mm | Thread Depth (in): | 0.63 in |
| Overall Height (mm): | 65 mm | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 0.969 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel Riveted | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 1,641 lb | Size Code: | 204 |
| Bearing Insert Material: | 400 Series Stainless Steel | Inner Ring Outside Diameter (in): | 1.156 in |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 180 °F |
| Bearing Insert Finish: | Uncoated | End Cap Available: | Yes |
| Maximum Speed (RPM): | 4200 rpm | Bearing Type: | Standard Duty |
| Insert: | SS-SB204-20M RG | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,102 lb |
| Housing Material: | Nolu-Clean |
General Specifications
| UPC: | 787405582187 | Weight: | 0.68 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 2.56 IN |

