System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA206-30M-SS-NC-CEC
Part #:53206CGAR/SS
Catalog #:UCPA206-30M-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Bolt Size (in): | 0.4375 in |
| Base Width (in): | 1.25 in | Bolt Size (mm): | 10.9 mm |
| Bore Diameter (mm): | 30 mm | Base to Center Height (in): | 1.688 in |
| Overall Length (mm): | 98 mm | Overall Height (mm): | 85.1 mm |
| Bolt Spacing (in): | 3 in | Length Through Bore (mm): | 76.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | White |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,529 lb | Shaft Locking Type: | Set Screw |
| Size Code: | 206 | End Cap Available: | Yes |
| Housing Material: | Nolu-Clean | Radial Clearance: | Standard |
| Insert: | SS-SB206-30M RG | Bearing Insert Material: | 400 Series Stainless Steel |
| Max Operating Temperature (F): | 180 °F | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Uncoated | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,888 lb | Maximum Speed (RPM): | 2900 rpm |
General Specifications
| UPC: | 726166302979 | Weight: | 1.23 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

