System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA206-20-SS-NC-CEC
Part #:730206CGAR/SS-U
Catalog #:UCPA206-20-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Overall Height (in): | 1.6875 in |
| Overall Length (in): | 0.78125 in | Bolt Size (in): | 0.4375 in |
| Base Width (in): | 0.78 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.5625 in | Length Through Bore (in): | 3 in |
| Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel Riveted | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Housing Material: | Nolu-Clean |
| Bearing Insert Finish: | Uncoated | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 1,888 lb | Maximum Speed (RPM): | 2900 rpm |
| Insert: | SS-SB206-20 RG | Max Operating Temperature (F): | 180 °F |
| Bearing Insert Material: | 400 Series Stainless Steel | Dynamic Load Rating (lb): | 2,529 lb |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| End Cap Available: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Size Code: | 206 |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Housing Width (in): | 1.56 in |
General Specifications
| UPC: | 787405580589 | Weight: | 1.15 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN |

