System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA205-25M-SS-NC-OEC
Part #:58205CGAR/SS
Catalog #:UCPA205-25M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.42 in |
| Housing Width (mm): | 36.1 mm | Bolt Size (in): | 0.375 in |
| Bolt Size (mm): | 9.53 mm | Bore Diameter (mm): | 25 mm |
| Base to Center Height (in): | 1.438 in | Overall Height (mm): | 71.9 mm |
| Thread Depth (in): | 0.63 in | Overall Length (mm): | 74.9 mm |
| Length Through Bore (in): | 50.8 in | Centerline to Outermost Bearing Face (in): | 1.422 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 3500 rpm | Size Code: | 205 |
| Insert: | SS-SB205-25M RG | Shaft Locking Type: | Set Screw |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 1,304 lb | Dynamic Load Rating (lb): | 1,821 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Inner Ring Outside Diameter (in): | 1.344 in |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Uncoated | Housing Material: | Nolu-Clean |
General Specifications
| UPC: | 726166490348 | Weight: | 0.86 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 3.21 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

