System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA206-30M-SS-NC-OEC
Part #:58206CGAR/SS
Catalog #:UCPA206-30M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Bolt Size (in): | 0.4375 in |
| Base Width (in): | 1.25 in | Bore Diameter (mm): | 30 mm |
| Overall Height (mm): | 42.9 mm | Base to Center Height (in): | 1.688 in |
| Overall Length (mm): | 20.1 mm | Bolt Spacing (in): | 3 in |
| Length Through Bore (mm): | 76.2 mm |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | White | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Housing Material: | Nolu-Clean |
| Lubricant: | NSF H1 Food Grade Grease | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 2,529 lb | Max Operating Temperature (F): | 180 °F |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Bearing Insert Finish: | Uncoated | Maximum Speed (RPM): | 2900 rpm |
| Bearing Insert Material: | 400 Series Stainless Steel | Insert: | SS-SB206-30M RG |
| Static Load Rating (lb): | 1,888 lb | Fixed vs. Expansion: | Fixed |
| Size Code: | 206 |
General Specifications
| UPC: | 726166499099 | Weight: | 1.15 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

