System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA206-20-SS-NC-OEC
Part #:780206CGAR/SS-U
Catalog #:UCPA206-20-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Bolt Size (in): | 0.4375 in |
| Base Width (in): | 0.78 in | Overall Length (in): | 0.78125 in |
| Overall Height (in): | 1.6875 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.5625 in | Length Through Bore (in): | 3 in |
| Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Housing Color: | White |
| Cage Material: | Stainless Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Insert Finish: | Uncoated |
| Maximum Speed (RPM): | 2900 rpm | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Housing Material: | Nolu-Clean | Size Code: | 206 |
| Lubricant: | NSF H1 Food Grade Grease | Insert: | SS-SB206-20 RG |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 2,529 lb |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 1,888 lb | Max Operating Temperature (F): | 180 °F |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Housing Width (in): | 1.56 in |
General Specifications
| UPC: | 726166493028 | Weight: | 1.15 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

