System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCPA206-30M-NC
Part #:53206CGA
Catalog #:UCPA206-30M-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Bolt Size (in): | 0.4375 in |
| Base Width (in): | 1.25 in | Bolt Size (mm): | 10.9 mm |
| Bore Diameter (mm): | 30 mm | Base to Center Height (in): | 1.688 in |
| Overall Length (mm): | 98 mm | Overall Height (mm): | 85.1 mm |
| Bolt Spacing (in): | 3 in | Length Through Bore (mm): | 76.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 2900 rpm | Size Code: | 206 |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Nolu-Clean | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Finish: | Uncoated |
| Insert: | SB206-30M RG | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| End Cap Available: | Yes |
General Specifications
| UPC: | 726166302948 | Weight: | 1.10 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 3.35 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

