System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA204-20M-NC-CEC
Part #:53204CGAR
Catalog #:UCPA204-20M-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Bolt Size (mm): | 9.53 mm |
| Housing Width (mm): | 32 mm | Bolt Size (in): | 0.375 in |
| Base Width (in): | 1.25 in | Bore Diameter (mm): | 20 mm |
| Thread Depth (in): | 0.63 in | Overall Height (mm): | 65 mm |
| Base to Center Height (in): | 1.312 in | Overall Length (mm): | 70.1 mm |
| Length Through Bore (in): | 0.969 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Cage Material: | Steel Riveted | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Uncoated |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 4200 rpm |
| Cage Type: | Ball Riding Retainer | Housing Material: | Nolu-Clean |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 180 °F |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Insert: | SB204-20M RG | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Size Code: | 204 |
| Inner Ring Outside Diameter (in): | 1.156 in | Radial Clearance: | Standard |
| Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 726166302788 | Weight: | 0.79 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 2.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

