System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA206-30M-NC-CEC
Part #:53206CGAR
Catalog #:UCPA206-30M-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Bolt Size (in): | 0.4375 in |
| Base Width (in): | 1.25 in | Bolt Size (mm): | 10.9 mm |
| Bore Diameter (mm): | 30 mm | Overall Height (mm): | 85.1 mm |
| Base to Center Height (in): | 1.688 in | Overall Length (mm): | 98 mm |
| Bolt Spacing (in): | 3 in | Length Through Bore (mm): | 76.2 mm |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Steel Riveted | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Insert: | SB206-30M RG |
| Bearing Insert Finish: | Uncoated | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Size Code: | 206 |
| Housing Material: | Nolu-Clean | Lubricant: | NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 180 °F | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Maximum Speed (RPM): | 2900 rpm |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 726166302962 | Weight: | 1.23 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

