System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFBZ204-12-SS-NC
Part #:72205CGFA/SS
Catalog #:UCFBZ204-12-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.72 in | Overall Height (in): | 1.39 in |
| Overall Length (in): | 4.92 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | White |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 4200 rpm | Bearing Type: | Standard Duty |
| Insert: | SS-SB204-12 RG | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Bolt Spacing Height Direction (in): | 1.125 in |
| Radial Clearance: | Standard | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.125 in |
| Size Code: | 204 | Dynamic Load Rating (lb): | 1,641 lb |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 180 °F |
| Lubricant: | NSF H1 Food Grade Grease | Housing Material: | Nolu-Clean |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 400 Series Stainless Steel |
| Static Load Rating (lb): | 1,102 lb | Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 787405534773 | Weight: | 0.77 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.71 IN |
| Packaged Height: | 1.39 IN |

