System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFB205-16-SS-NC-OEC
Part #:77205CGFR/SS
Catalog #:UCFB205-16-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.92 in | Overall Height (in): | 2.14 in |
| Overall Width (in): | 2.09 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.063 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Housing Material: | Nolu-Clean |
| Maximum Speed (RPM): | 3500 rpm | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Radial Clearance: | Standard |
| Static Load Rating (lb): | 1,304 lb | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Insert: | SS-SB205-16 RG |
| Bolt Spacing Height Direction (in): | 1.125 in | Bearing Insert Material: | 400 Series Stainless Steel |
| Dynamic Load Rating (lb): | 1,821 lb | Inner Ring Outside Diameter (in): | 1.344 in |
| Size Code: | 205 | Max Operating Temperature (F): | 180 °F |
| Housing Width (in): | 2.09 in |
General Specifications
| UPC: | 787405580251 | Weight: | 1.09 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 2.15 IN |

