System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFB205-16-NC
Part #:72205CGF
Catalog #:UCFB205-16-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.09 in | Overall Height (in): | 1.41 in |
| Overall Length (in): | 4.92 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.063 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Housing Color: | White | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Nolu-Clean | Dynamic Load Rating (lb): | 2,428 lb |
| Bolt Spacing Height Direction (in): | 1.125 in | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.344 in |
| Size Code: | 205 | Insert: | SB205-16 RG |
| Static Load Rating (lb): | 1,754 lb | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | Yes | Maximum Speed (RPM): | 3500 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Type: | Standard Duty | Housing Width (in): | 2.09 in |
General Specifications
| UPC: | 787405583610 | Weight: | 0.88 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.71 IN |
| Packaged Height: | 1.41 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

