System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFBZ204-20M-NC-CEC
Part #:52205CGFRA
Catalog #:UCFBZ204-20M-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.92 in | Overall Width (in): | 2.72 in |
| Overall Height (in): | 2.02 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (mm): | 20 mm | Overall Height to End Cap (in): | 2.02 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Cage Material: | Steel | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 1.125 in |
| Housing Material: | Nolu-Clean | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 2,214 lb | Size Code: | 204 |
| Fixed vs. Expansion: | Fixed | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,479 lb |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 4200 rpm |
| Bolt Spacing Height Direction (in): | 1.125 in | Max Operating Temperature (F): | 180 °F |
| Insert: | SB204-20M RG | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | End Cap Available: | Yes |
| Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 726166302542 | Weight: | 0.99 LB |
| Packaged Length: | 5.53 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

