System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFB206-30M-NC-CEC
Part #:52206CGFR
Catalog #:UCFB206-30M-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.31 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 2.3 in | Overall Length (in): | 5.53 in |
| Bolt Size (mm): | M11 mm | Bore Diameter (mm): | 30 mm |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2900 rpm |
| Size Code: | 206 | Inner Ring Outside Diameter (in): | 1.334 in |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 3,372 lb |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Max Operating Temperature (F): | 180 °F |
| Cage Type: | Ball Riding Retainer | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | End Cap Available: | Yes |
| Bolt Spacing Height Direction (in): | 1.25 in | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 2,540 lb | Housing Material: | Nolu-Clean |
| Fixed vs. Expansion: | Fixed | Insert: | SB206-30M RG |
| Housing Width (in): | 3.31 in |
General Specifications
| UPC: | 726166302627 | Weight: | 0.88 LB |
| Packaged Length: | 5.53 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.15 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

