System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFB205-16-NC-CEC
Part #:72205CGFR
Catalog #:UCFB205-16-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.14 in | Overall Width (in): | 2.09 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 4.92 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.063 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Housing Color: | White | Pilot Configuration: | No Pilot |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Static Load Rating (lb): | 1,754 lb | Inner Ring Outside Diameter (in): | 1.344 in |
| Max Operating Temperature (F): | 180 °F | Dynamic Load Rating (lb): | 2,428 lb |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Bolt Spacing Height Direction (in): | 1.125 in |
| Lubricant: | NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Size Code: | 205 | Housing Material: | Nolu-Clean |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Insert: | SB205-16 RG | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 3500 rpm |
| Housing Width (in): | 2.09 in |
General Specifications
| UPC: | 787405583634 | Weight: | 0.88 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.71 IN |
| Packaged Height: | 2.14 IN |

