System Plast Mounted Nolu-Clean Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFBZ204-12-NC-CEC
Part #:72205CGFRA
Catalog #:UCFBZ204-12-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.02 in | Overall Width (in): | 2.72 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 4.92 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.02 in | Length Through Bore (in): | 1 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | White |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Options: | Corrosion Resistant | Cage Material: | Steel |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 2,214 lb | Max Operating Temperature (F): | 180 °F |
| Static Load Rating (lb): | 1,479 lb | Maximum Speed (RPM): | 4200 rpm |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Insert: | SB204-12 RG |
| Bearing Type: | Standard Duty | Housing Material: | Nolu-Clean |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 204 | Inner Ring Outside Diameter (in): | 1.125 in |
| Fixed vs. Expansion: | Fixed | Bolt Spacing Height Direction (in): | 1.125 in |
| End Cap Available: | Yes | Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 726166312220 | Weight: | 0.77 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.71 IN |
| Packaged Height: | 2.14 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

