System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UFLX204-20ME
Part #:54204B
Catalog #:UFLX204-20ME
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 20 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 180 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Size Code: | 204 | Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405253506 | Weight: | 0.77 LB |

