System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH204-20M-SS-NC
Part #:54204CG/SS-EC
Catalog #:UCFH204-20M-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.5 in | Overall Width (in): | 2.52 in |
| Overall Height (in): | 1.953 in | Bolt Size (mm): | M11 mm |
| Bolt Size (in): | 7/16 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.61 in | Length Through Bore (in): | 1.016 in |
| Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 1,641 lb | Insert: | SS-SB204-20M RG |
| Inner Ring Outside Diameter (in): | 1.13 in | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 180 °F | Static Load Rating (lb): | 1,102 lb |
| Cage Type: | Ball Riding Retainer | Lubricant: | NSF H1 Food Grade Grease |
| End Cap Available: | Yes | Maximum Speed (RPM): | 4200 rpm |
| Size Code: | 204 | Housing Material: | Nolu-Clean |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 726166303556 | Weight: | 0.66 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.32 IN |

