System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH206-20-SS-NC
Part #:740206CG/SS-EC
Catalog #:UCFH206-20-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.438 in |
| Overall Width (in): | 3.31 in | Overall Length (in): | 5.83 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Nolu-Clean | Maximum Speed (RPM): | 2900 rpm |
| End Cap Available: | Yes | Bearing Insert Material: | 400 Series Stainless Steel |
| Inner Ring Outside Diameter (in): | 1.594 in | Dynamic Load Rating (lb): | 2,529 lb |
| Lubricant: | NSF H1 Food Grade Grease | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Insert: | SS-SB206-20 RG |
| Static Load Rating (lb): | 1,888 lb | Size Code: | 206 |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 787405282056 | Weight: | 1.03 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 1.45 IN |

