System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH206-20-SS-NC-CEC
Part #:740206CGR/SS-EC
Catalog #:UCFH206-20-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.438 in | Overall Length (in): | 5.83 in |
| Overall Width (in): | 3.31 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Housing Color: | White |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| Insert: | SS-SB206-20 RG | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 2900 rpm | Radial Clearance: | Standard |
| Static Load Rating (lb): | 1,888 lb | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.594 in | Housing Material: | Nolu-Clean |
| Max Operating Temperature (F): | 180 °F | Dynamic Load Rating (lb): | 2,529 lb |
| Size Code: | 206 | End Cap Available: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 787405282087 | Weight: | 1.03 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.28 IN |

