System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH204-12-SS-NC-CEC
Part #:74204CGR/SS-EC
Catalog #:UCFH204-12-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.953 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 2.52 in | Overall Length (in): | 4.5 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.61 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | White |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 4200 rpm |
| Dynamic Load Rating (lb): | 1,641 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Insert: | SS-SB204-12 RG | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.13 in |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,102 lb |
| Shaft Locking Type: | Set Screw | Size Code: | 204 |
| Bearing Insert Material: | 400 Series Stainless Steel | End Cap Available: | Yes |
| Housing Material: | Nolu-Clean | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 787405855502 | Weight: | 0.46 LB |
| Packaged Length: | 4.49 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 1.95 IN |

