System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH205-16-SS-NC-CEC
Part #:74205CGR/SS-EC
Catalog #:UCFH205-16-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.125 in | Overall Length (in): | 5.13 in |
| Overall Width (in): | 2.75 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Foot Height (mm): | 17 mm |
| Foot Height (in): | 0.67 in | Length Through Bore (in): | 1.078 in |
| Bolt Spacing (in): | 3.9060 in | Inner Ring Outside Diameter (mm): | 34 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | White |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| End Cap Available: | Yes | Bearing Insert Material: | 400 Series Stainless Steel |
| Housing Material: | Nolu-Clean | Radial Clearance: | Standard |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Maximum Speed (RPM): | 3500 rpm |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,304 lb |
| Lubricant: | NSF H1 Food Grade Grease | Cage Type: | Ball Riding Retainer |
| Insert: | SS-SB205-16 RG | Max Operating Temperature (F): | 180 °F |
| Size Code: | 205 | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 1,821 lb | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.339 in |
General Specifications
| UPC: | 787405579927 | Weight: | 0.70 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 2.13 IN |

