System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH206-19-SS-NC-CEC
Part #:74206CGR/SS-EC
Catalog #:UCFH206-19-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.31 in | Overall Length (in): | 5.83 in |
| Overall Height (in): | 1.438 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 180 °F | Inner Ring Outside Diameter (in): | 1.594 in |
| Dynamic Load Rating (lb): | 2,529 lb | Housing Material: | Nolu-Clean |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Insert: | SS-SB206-19 RG | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,888 lb |
| Size Code: | 206 | Bearing Insert Material: | 400 Series Stainless Steel |
| Lubricant: | NSF H1 Food Grade Grease | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Maximum Speed (RPM): | 2900 rpm |
General Specifications
| UPC: | 787405856981 | Weight: | 1.03 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.28 IN |

