System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH207-23-SS-NC-OEC
Part #:79207CGR/SS-EC
Catalog #:UCFH207-23-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M12 mm |
| Overall Length (in): | 6.42 in | Overall Height (in): | 1.719 in |
| Overall Width (in): | 3.53 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.25 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 100 in/lbs | Ability to Relubricate: | Yes |
| Insert: | SS-SB207-23 RG | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Size Code: | 207 |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Housing Material: | Nolu-Clean | Grease Fitting Thread Size: | M6 |
| Maximum Speed (RPM): | 2600 rpm | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 180 °F | Inner Ring Outside Diameter (in): | 1.844 in |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 3,305 lb |
| Static Load Rating (lb): | 2,563 lb | End Cap Available: | Yes |
| Bearing Insert Material: | 400 Series Stainless Steel | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 82 °C |
General Specifications
| UPC: | 787405580046 | Weight: | 1.36 LB |
| Packaged Length: | 6.42 IN | Packaged Width: | 3.54 IN |
| Packaged Height: | 2.44 IN |

