System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH208-40M-NC-CEC
Part #:54208CGR-EC
Catalog #:UCFH208-40M-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.5625 in | Overall Width (in): | 3.94 in |
| Overall Length (in): | 6.88 in | Bolt Size (in): | 9/16 in |
| Bore Diameter (mm): | 40 mm | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Housing Color: | White | Pilot Configuration: | No Pilot |
| Cage Material: | Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 2200 rpm |
| Cage Type: | Ball Riding Retainer | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.094 in |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 5,036 lb |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 208 | Insert: | SB208-40M RG |
| Static Load Rating (lb): | 4,024 lb | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Housing Material: | Nolu-Clean |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 726166303853 | Weight: | 1.81 LB |
| Packaged Length: | 6.89 IN | Packaged Width: | 3.94 IN |
| Packaged Height: | 2.57 IN |

