System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH204-20M-NC-OEC
Part #:59204CGR-EC
Catalog #:UCFH204-20M-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.953 in | Overall Length (in): | 4.5 in |
| Overall Width (in): | 2.52 in | Bolt Size (mm): | M11 mm |
| Bolt Size (in): | 7/16 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.61 in | Length Through Bore (in): | 1 in |
| Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 4200 rpm | End Cap Available: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Housing Material: | Nolu-Clean |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 1,479 lb |
| Insert: | SB204-20M RG | Size Code: | 204 |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.13 in |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 2,214 lb |
| Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 726166305222 | Weight: | 0.46 LB |
| Packaged Length: | 4.49 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 1.95 IN |

