System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH206-20-NC-OEC
Part #:790206CGR-EC
Catalog #:UCFH206-20-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.31 in | Overall Length (in): | 5.83 in |
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | White |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| Max Operating Temperature (F): | 180 °F | Size Code: | 206 |
| Static Load Rating (lb): | 2,540 lb | Cage Type: | Ball Riding Retainer |
| Insert: | SB206-20 RG | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 3,372 lb | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2900 rpm | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Nolu-Clean |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 1.594 in |
| Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405287440 | Weight: | 1.03 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.28 IN |

