System Plast Mounted Nolu-Clean Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH207-23-NC-OEC
Part #:79207CGR-EC
Catalog #:UCFH207-23-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M12 mm | Overall Height (in): | 1.719 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.53 in |
| Overall Length (in): | 6.42 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.25 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 100 in/lbs | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | M6 | Maximum Speed (RPM): | 2600 rpm |
| End Cap Available: | Yes | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 4,429 lb | Max Operating Temperature (C): | 82 °C |
| Inner Ring Outside Diameter (in): | 1.844 in | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 3,440 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Size Code: | 207 |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Nolu-Clean |
| Bearing Type: | Standard Duty | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Insert: | SB207-23 RG |
General Specifications
| UPC: | 787405584211 | Weight: | 1.36 LB |
| Packaged Length: | 6.42 IN | Packaged Width: | 3.54 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

