System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP206-20-SS-NC
Part #:730206CG/SS
Catalog #:UCP206-20-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.61 in | Overall Length (in): | 6.14 in |
| Overall Height (in): | 3.43 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 1.61 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.6875 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Min (in): | 4.38 in |
| Bolt Spacing Max (in): | 5.08 in | Bolt Spacing (in): | 4.72 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Cage Material: | Stainless Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 2,529 lb | Inner Ring Outside Diameter (in): | 1.571 in |
| Maximum Speed (RPM): | 2900 rpm | End Cap Available: | Yes |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 1,888 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Max Operating Temperature (F): | 180 °F |
| Base Length (in): | 6.14 in | Bearing Type: | Standard Duty |
| Insert: | SS-SB206-20 RG | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 206 | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Housing Material: | Nolu-Clean |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
General Specifications
| UPC: | 787405280786 | Weight: | 1.10 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 1.86 IN |
| Packaged Height: | 3.42 IN |

